Mobile socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
P 17 Tempra
LEGRAND
Mobile socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
REF. 555309
EAN.
3245065553093
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 5 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
RAL-number | 3000 |
Degree of protection (IP) | IP67 |
---|---|
Connection system | Screwed terminal |
Insert direction | Straight |
Cable entry | Gland nut |
Material | Plastic |
Military model | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
4 documents
PEP
Agreement
CQC-CQC2016010203850867
(1.28 Mo)
Agreement
OC / CB-FR_710665
(0.7 Mo)
Agreement
IMQ-CA02.05953
(0.35 Mo)
SELECT AN ACTION