Straight pannel appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E
Hypra
LEGRAND
Straight pannel appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E
REF. 059477
EAN.
3245060594770
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 63 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
---|---|
Construction type | Recessed mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Plastic |
Military model | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Agreement
OC / CB-FR_710636
(0.64 Mo)
SELECT AN ACTION