تجاوز إلى المحتوى الرئيسي
Logo print

Panel mounting socket P17 for refrigerated containers

P 17 Tempra LEGRAND

Panel mounting socket P17 for refrigerated containers

REF. 555491 EAN. 3245065554915
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Voltage according to EN 60309-2 400-440 V (50+60 Hz) red
Number of poles 4
Clock hour position 3 h
Identification colour Red
Degree of protection (IP) IP67
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 84 mm
Drill hole distance vertical 70 mm
Flange size horizontal 84 mm
Drill hole distance horizontal 70 mm

3 documents
Technical Sheet
F01811FR-02.pdf pdf (3.67 Mo)
Technical Sheet
F01811EN-03.pdf pdf (9.37 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
1 document
Catalogue Commercial Page
ex223001_0527.pdf pdf (0.11 Mo)
3 documents
BIM Data
3D Autocad
555488.dwg dwg (0.24 Mo)
4 documents
PEP
LGRP-2014-111-V1-EN.pdf pdf (1.02 Mo)
Agreement
Agreement
IMQ-CA02.05951 (0.42 Mo)
Agreement