Rail to be cut - EN 60715 - symmetrical - depth 7.5 mm - L. 2 m
Atlantic & Marina
LEGRAND
Rail to be cut - EN 60715 - symmetrical - depth 7.5 mm - L. 2 m
REF. 037404
EAN.
3245060374044
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 35/7.5 mm |
---|---|
Material | Steel |
Surface protection | Chromated |
Punch shape | None |
Material thickness | 1 mm |
---|---|
Length | 2000 mm |
Height | 7.5 mm |
5 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION