Lina 25 rail - for cabinets width 800 mm - L. 743 mm
LEGRAND
Lina 25 rail - for cabinets width 800 mm - L. 743 mm
REF. 036784
EAN.
3245060367848
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 35/15 mm |
---|---|
Material | Steel |
Surface protection | Chromated |
Punch shape | Long-slot |
Drill hole distance centrically | 723 mm |
---|---|
Material thickness | 1.5 mm |
Length | 743 mm |
Height | 15 mm |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION