Lina 25 rail - for cabinets width 600 mm - L. 543 mm
LEGRAND
Lina 25 rail - for cabinets width 600 mm - L. 543 mm
REF. 036783
EAN.
3245060367831
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 35/15 mm |
---|---|
Material | Steel |
Surface protection | Chromated |
Punch shape | Long-slot |
Drill hole distance centrically | 523 mm |
---|---|
Material thickness | 1.5 mm |
Length | 543 mm |
Height | 15 mm |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION