Niloé™ - RJ 45 Cat.5 UTP socket - 360° shielded - White
Niloé™
LEGRAND
Niloé™ - RJ 45 Cat.5 UTP socket - 360° shielded - White
REF. 764571
EAN.
3414970682918
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 5E |
Colour | White |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
---|---|
Colour coding | Yes |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 42.8 mm |
Built-in depth | 30.8 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
3 documents
Agreement
AoC-PL2_C5e_UTP_32751_ac1181027 (H
(0.07 Mo)
Agreement
AoC-SA01_SB01_ac109590
(0.06 Mo)
Agreement
AoC-CL2_C5e_UTP_32751_ac1181028
(0.07 Mo)
SELECT AN ACTION