Synergy™ - Telephone socket Grid module - BT secondary - White
Synergy™
LEGRAND
Synergy™ - Telephone socket Grid module - BT secondary - White
REF. 735451
EAN.
3245067354513
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | Other |
Category | 3 |
Connection type | Other |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
---|---|
With dust cover | Yes |
Degree of protection (IP) | IP21 |
Mechanical coding | No |
Colour coding | No |
Device width | 86 mm |
Device height | 86 mm |
Built-in depth | 40 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION