Synergy™ - Yoke - 2 Grid modules - architrave - for White, st. steel, satin brass
Synergy™
LEGRAND
Synergy™ - Yoke - 2 Grid modules - architrave - for White, st. steel, satin brass
REF. 735496
EAN.
3245067354964
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Flush-mounted |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Vertical |
Number of modules horizontal (module system) | 1 |
Number of modules vertical (module system) | 2 |
With built-in installation box | No |
With screws | Yes |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Metal |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |