Type-C USB 3.1 male to HDMI female adaptor - in plastic bag with hook
LEGRAND
Type-C USB 3.1 male to HDMI female adaptor - in plastic bag with hook
REF. 039866
EAN.
3414970994202
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection 1 | USB |
---|---|
Connection type connection 1 | Other |
Connection 2 | HDMI |
Connection type connection 2 | Other |
Cable length | 0.13 m |
With terminal resistor | No |
Screened | No |
Width | 45 mm |
---|---|
Height | 15 mm |
Depth | 45 mm |
Operating / setting temperature | 0-50 °C |
Storage temperature | -25-70 °C |
Colour | Black |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION