تجاوز إلى المحتوى الرئيسي
Logo print

Patch cord fibre optic OM3 multimode 50/125μm LC/LC duplex 2m

LCS³ LEGRAND

Patch cord fibre optic OM3 multimode 50/125μm LC/LC duplex 2m

REF. 032616 EAN. 3245060326166
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fibre type Multi mode 50/125
Category OM3
Number of fibres 2
Outer diameter sheath single fibre 2 mm
Cable type Duplex
Length 2 m
Type of connector connection 1 LC-Duplex
Type of connector connection 2 LC-Duplex
APC-version connection 1 No
APC-version connection 2 No
Colour outer sheath Turquoise
Anti-kink sleeve Moulded-on
Flame retardant according to IEC 60332-3-24 (Cat C) Yes
Operating / setting temperature -20-70 °C
Storage temperature -40-75 °C
RAL-number 6027
Communication rank type Not applicable

2 documents
Technical Sheet
F01339EN-09.pdf pdf (0.15 Mo)
Technical Sheet
F01339FR-09.pdf pdf (0.18 Mo)
1 document
Catalogue Commercial Page
ex223001_1004.pdf pdf (0.06 Mo)
1 document
PEP
LGRP-01765-V01.01-EN.pdf pdf (0.87 Mo)