Patch cord fibre optic OM3 multimode 50/125μm SC/LC duplex 1m
LCS³
LEGRAND
Patch cord fibre optic OM3 multimode 50/125μm SC/LC duplex 1m
REF. 032612
EAN.
3245060326128
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Multi mode 50/125 |
---|---|
Category | OM3 |
Number of fibres | 2 |
Outer diameter sheath single fibre | 2 mm |
Cable type | Duplex |
Length | 1 m |
Type of connector connection 1 | SC duplex |
Type of connector connection 2 | LC-Duplex |
APC-version connection 1 | No |
APC-version connection 2 | No |
---|---|
Colour outer sheath | Turquoise |
Anti-kink sleeve | Moulded-on |
Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
Operating / setting temperature | -20-70 °C |
Storage temperature | -40-75 °C |
RAL-number | 6027 |
Communication rank type | Not applicable |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION