Flexible patch cord - home network - 0.2 m
LEGRAND
Flexible patch cord - home network - 0.2 m
REF. 413047
EAN.
3245064130479
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | F/UTP |
---|---|
Category | 6 |
Length | 0.2 m |
Type of connector connection 1 | RJ45 8(8) |
Type of connector connection 2 | RJ45 8(8) |
Colour outer sheath | Grey |
Anti-kink sleeve | Moulded-on |
Locking lever | Yes |
Colour anti-kink sleeve | Grey |
Fire retardant version | No |
Cable construction | 1x4 |
---|---|
AWG-size | 0 |
Pin assignment | 1:1 |
NVP value | 0 % |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Operating / setting temperature | -20-60 °C |
Storage temperature | 0-50 °C |
RAL-number | 0 |
Cable nature for connection | Flexible |
1 document
Catalogue Commercial Page
SELECT AN ACTION