Patch cord RJ45 category 6A S/FTP LSZH red 2m
LCS³
LEGRAND
Patch cord RJ45 category 6A S/FTP LSZH red 2m
REF. 051871
EAN.
3245060518714
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | S/FTP |
---|---|
Category | 6A (IEC) |
Length | 2 m |
Type of connector connection 1 | RJ45 8(8) |
Type of connector connection 2 | RJ45 8(8) |
Colour outer sheath | Red |
Anti-kink sleeve | Moulded-on |
Locking lever | Yes |
Colour anti-kink sleeve | Red |
Fire retardant version | Yes |
---|---|
Oil resistant according to EN IEC 60811-404 | No |
Cable construction | 1x4 |
AWG-size | 26 |
Pin assignment | 1:1 |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
RAL-number | 3020 |
Cable nature for connection | Flexible |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
9 documents
Agreement
AoC-CL2_Cat6A_STP_32777_ac1171018A
(0.08 Mo)
PEP
Agreement
AoC-CL2_C6A_UFTP_32884_ac1191059
(0.06 Mo)
Agreement
AoC-CL2_C6A_STP_32882_ac1191063
(0.06 Mo)
Agreement
AoC-CL2_Cat6A_FFTP_32799_ac1171010
(0.07 Mo)
Agreement
AoC-CL2_C6A_FFTP_32883_ac1191061
(0.06 Mo)
PEP
Agreement
AoC-CL2_Cat6A_FTP_32778_ac1171015
(0.08 Mo)
PEP
SELECT AN ACTION