DPX3 1600 adapter - top connection
LEGRAND
DPX3 1600 adapter - top connection
REF. 605860
EAN.
3414970763785
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting rail armament | 2 mounting rails |
---|---|
Type of electric connection | Other |
Rated current In | 1600 A |
Min. busbar thickness | 10 mm |
Max. busbar thickness | 10 mm |
---|---|
Width of the adapter | 50 mm |
Rail width | 61 mm |
Busbar distance | 185 mm |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION