Ringer transformer - 230 V / 24-12 V - 24-18 VA
LEGRAND
Ringer transformer - 230 V / 24-12 V - 24-18 VA
REF. 413093
EAN.
3245064130936
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Primary voltage | 230 V |
---|---|
Secondary voltage 1 | 24 V |
Secondary voltage 2 | 12 V |
Secondary amperage 1 | 1.5 A |
Max. output power | 18 W |
Max. output current | 24 A |
Type of transformer | Standard bell ringing transformer |
Surface mounting | Yes |
Flush-mounted installation | Yes |
Modular version | Yes |
---|---|
Length | 72 mm |
Width | 66 mm |
Height | 84 mm |
Width in number of modular spacings | 4 |
Short-circuit protected | Yes |
Temperature protection | Yes |
With on/off switch | No |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
NF-659068A
(0.76 Mo)
SELECT AN ACTION