Applicator CAB 3 - for identification of markers section 0.15 to 0.5 mm²
LEGRAND
Applicator CAB 3 - for identification of markers section 0.15 to 0.5 mm²
REF. 038394
EAN.
3245060383947
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Toothing | None |
Material | Plastic |
Length | 173 mm |
Colour | Green |
Transparent | Yes |
---|---|
With label space | No |
Imprint | None |
Mounting method | Other |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION