Support CAB 3 - for markers (7 from 0.15 to 1.5 mm² or 6 from 0.5 to 1.5 mm²)
LEGRAND
Support CAB 3 - for markers (7 from 0.15 to 1.5 mm² or 6 from 0.5 to 1.5 mm²)
REF. 038392
EAN.
3245060383923
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Length | 19.6 mm |
Width | 5 mm |
Colour | Grey |
---|---|
Transparent | No |
With label space | No |
Imprint | None |
Mounting method | Other |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION