Remote panels for insulation monitoring device (IMD) - for mounting on enclosure door - 24 or 230 V~
LEGRAND
Remote panels for insulation monitoring device (IMD) - for mounting on enclosure door - 24 or 230 V~
REF. 043521
EAN.
3414970972132
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of electric connection | Screw connection |
---|---|
With detachable clamps | No |
Width | 72 mm |
Height | 72 mm |
---|---|
Depth | 70.5 mm |
5 documents
Technical Guide
Instruction Use
Technical Sheet
Technical Sheet
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION