Programming software supplied with transfer key for modular programmable time switch
LEGRAND
Programming software supplied with transfer key for modular programmable time switch
REF. 412873
EAN.
3245064128735
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
PC-programming set for Windows 95 | No |
---|---|
PC-programming set for Windows 98 | No |
PC-programming set for Windows 2000 | No |
PC-programming set for Windows NT | No |
PC-programming set for Windows XP | Yes |
---|---|
PC-programming set for Windows 7 | Yes |
PC-programming set for Windows 8 | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Software
SELECT AN ACTION