Program transfer key for a modular programmable time switch
LEGRAND
Program transfer key for a modular programmable time switch
REF. 412872
EAN.
3245064128728
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
PC-programming set for Windows 95 | No |
---|---|
PC-programming set for Windows 98 | No |
PC-programming set for Windows 2000 | No |
PC-programming set for Windows NT | No |
PC-programming set for Windows XP | Yes |
---|---|
PC-programming set for Windows 7 | Yes |
PC-programming set for Windows 8 | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION