Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : ''-''
LEGRAND
Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : ''-''
REF. 038293
EAN.
3245060382933
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 2.3-2.8 mm |
Cable diameter | 3.8-5 mm |
Length | 8 mm |
Width | 3 mm |
---|---|
Colour | Yellow |
Transparent | No |
With label space | Yes |
Imprint | Symbols |
Mounting method | Snap |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION