Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 1 - brown
CAB 3
LEGRAND
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 1 - brown
REF. 038221
EAN.
3245060382216
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 1.4-1.8 mm |
Cable diameter | 2.7-3.9 mm |
Length | 5.6 mm |
Width | 3 mm |
Colour | Brown |
Transparent | No |
---|---|
With label space | Yes |
Imprint | Numbers |
Mounting method | Snap |
Operating / setting temperature | -30-85 °C |
Storage temperature | -30-85 °C |
Halogen free | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION