تجاوز إلى المحتوى الرئيسي
Logo print
title

Marker CAB 3 - for wiring 0.5 to 1.5 mm² - number 3 - orange

CAB 3 LEGRAND

Marker CAB 3 - for wiring 0.5 to 1.5 mm² - number 3 - orange

REF. 038213 EAN. 3245060382131
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Booklet shape
Toothing None
Material Plastic
Core diameter 0.8-1.4 mm
Cable diameter 2-3.2 mm
Length 5 mm
Width 3 mm
Colour Orange
Transparent No
With label space Yes
Imprint Numbers
Mounting method Snap
Operating / setting temperature -30-85 °C
Storage temperature -30-85 °C
Halogen free No

1 document
Technical Sheet
f9008ffr.pdf pdf (0.07 Mo)
1 document
Catalogue Commercial Page
ex223001_0475.pdf pdf (0.29 Mo)