Marker-holder Memocab - for wiring - L. 15 mm - section 0.75 to 4 mm²
LEGRAND
Marker-holder Memocab - for wiring - L. 15 mm - section 0.75 to 4 mm²
REF. 037931
EAN.
3245060379315
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Roller shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 1-2.3 mm |
Cable diameter | 2.3-4.8 mm |
Length | 15 mm |
Colour | Colourless |
---|---|
Transparent | Yes |
With label space | No |
Imprint | None |
Mounting method | Other |
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION