Copper bar - flat rigid - section 75 x 5 mm - 850 to 950 A - L. 1750 mm
LEGRAND
Copper bar - flat rigid - section 75 x 5 mm - 850 to 950 A - L. 1750 mm
REF. 037459
EAN.
3245060374594
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 850 A |
---|---|
Model | Flat |
Length | 1750 mm |
Width | 6.5 mm |
Height | 10.5 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION