Copper-clad aluminum bar 630A - 524 mm² - length 1780 mm - C profile
XL³
LEGRAND
Copper-clad aluminum bar 630A - 524 mm² - length 1780 mm - C profile
REF. 037354
EAN.
3245060373542
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 630 A |
---|---|
Model | Profile |
Length | 1750 mm |
Width | 40 mm |
Height | 30 mm |
---|---|
Flexible | No |
Surface protection | Tinned |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION