Aluminium Copper Distribution box - 120 mm² - 300 A max.
LEGRAND
Aluminium Copper Distribution box - 120 mm² - 300 A max.
REF. 037480
EAN.
3245060374808
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of connection clamps | 2 |
---|---|
Max. conductor cross section | 120 mm² |
Length | 152 mm |
Width | 52.5 mm |
Depth | 54 mm |
Extension possible | Yes |
Number of inlets | 1 |
Type of inlet | Cable |
Material | Other |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Grey |
Degree of protection (IP) | IP2X |
---|---|
With cover | Yes |
With transparent cover | Yes |
Sealable | Yes |
Circuit integrity | None |
Degree of impact strength (IK) | IK04 |
Connection type | Push-in clamp |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Number of terminals | 1 |
Number of terminals by distribution block | 1 |
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION