HRC cartridge fuse - cylindrical A typeM 8.5 x 31.5 - 6 A - without indicator
LEGRAND
HRC cartridge fuse - cylindrical A typeM 8.5 x 31.5 - 6 A - without indicator
REF. 012006
EAN.
3245060120061
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 8.5 mm |
---|---|
Size | 8x32 mm |
Voltage type | AC/DC |
Depth | 31.5 mm |
Rated voltage | 400 V |
Utilization category | aM (switchgear protection) |
Rated current | 6 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 20 kA |
Power loss at rated current | 0.83 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION