Modular hour meter totalizer - 230V~ - 50Hz - 2 modules
LEGRAND
Modular hour meter totalizer - 230V~ - 50Hz - 2 modules
REF. 004694
EAN.
4010957046941
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | DIN rail |
---|---|
Model | Analogue |
Count area | 99999.99 h |
Reset function | None |
Operation indication | No |
Number of digits | 7 |
Input voltage | 230-230 V |
Voltage type | AC |
Frequency input voltage | 50-50 Hz |
Type of drive | Mains synchronous |
---|---|
Width | 35 mm |
Height | 83 mm |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Degree of protection (IP) | IP2X |
Depth | 66 mm |
Operating / setting temperature | -10-55 °C |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION