Contactor CX³ without front face handle 4 pole - 63A - 400V~ - 4NO contacts with 230V~ coil - 3 modules
CX³
LEGRAND
Contactor CX³ without front face handle 4 pole - 63A - 400V~ - 4NO contacts with 230V~ coil - 3 modules
REF. 412541
EAN.
3245064125413
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated operating voltage | 400-400 V |
---|---|
Rated operation current | 63 A |
Rated excitation voltage | 195-253 V |
Voltage type (operating voltage) | AC |
Voltage type (excitation voltage) | AC |
Number of contacts as normally open contact | 4 |
Number of contacts as normally closed contact | 0 |
Max. incandescent lamp load | 8000 W |
Max. load fluorescent lamp | 4700 VA |
Max. load fluorescent lamp (Duo circuit) | 5000 VA |
Max. load fluorescent lamp (parallel compensated) | 1700 VA |
---|---|
Slider for hand switch | Yes |
Width in number of modular spacings | 3 |
Built-in depth | 44 mm |
Additional equipment possible | Yes |
Degree of protection (IP) | IP2X |
Width | 68 mm |
Height | 94 mm |
Depth | 53.4 mm |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
3 documents
Agreement
VDE-40034227
(0.4 Mo)
Agreement
NF-NF012_3114
(0.55 Mo)
Agreement
OC / CB-FR_712933
(0.41 Mo)
SELECT AN ACTION