Arteor™ - Fan controller - Fan step regulator 100 W - 2 modules - White
Arteor™
LEGRAND
Arteor™ - Fan controller - Fan step regulator 100 W - 2 modules - White
REF. 572218
EAN.
3245065722185
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Colour | White |
Output voltage | 220-240 V |
Power control stepless | Yes |
Basic element without cover | Yes |
Method of operation | Turn button |
Illumination | None |
Switching contact | No |
---|---|
With temperature sensor | No |
Height | 45 mm |
Width | 45 mm |
Depth | 40.6 mm |
Degree of protection (IP) | IP40 |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-630165/M1
(0.48 Mo)
SELECT AN ACTION