Room thermostat - for enclosure heating - 12 to 250 V~
-
LEGRAND
Room thermostat - for enclosure heating - 12 to 250 V~
REF. 034847
EAN.
3245060348472
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Thermostat |
---|---|
Rated current In | 10 A |
Temperature setting range | 5-60 °C |
Mounting method | Other |
---|---|
Type of switch function | Change-over contact (NO/NC) |
With digital indication | No |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION