Ammeter - round barrel Ø56 mm - for fixing on door
LEGRAND
Ammeter - round barrel Ø56 mm - for fixing on door
REF. 014600
EAN.
3245060146009
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal end value of the scale | 5 A |
---|---|
Measuring range | 0-5 A |
Transformer connection | Yes |
Accuracy class | 1.5 |
Power loss | 1.1 W |
Voltage type | AC |
Overcurrent scale | No |
Calibrated | Yes |
Model | Front mounting |
Modular version | No |
---|---|
Width | 68 mm |
Height | 68 mm |
Width in number of modular spacings | 0 |
Max. needle deflection | 90 ° |
Measurement system | Other |
Stay-set indicator | No |
Scales lighting | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION