Ammeter analogue Lexic - direct connection - fixing on rail
LEGRAND
Ammeter analogue Lexic - direct connection - fixing on rail
REF. 004602
EAN.
3245060046026
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal end value of the scale | 5 A |
---|---|
Measuring range | 0-30 A |
Transformer connection | Yes |
Accuracy class | 0.015 |
Power loss | 1.1 W |
Voltage type | AC/DC |
Overcurrent scale | No |
Calibrated | Yes |
Model | DIN rail |
Modular version | Yes |
---|---|
Width | 72 mm |
Height | 72 mm |
Width in number of modular spacings | 4 |
Max. needle deflection | 45 ° |
Measurement system | Other |
Stay-set indicator | No |
Scales lighting | No |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION