Time delay relay - ''ON'' delay - 8 A - 250 V~ - Lexic
LEGRAND
Time delay relay - ''ON'' delay - 8 A - 250 V~ - Lexic
REF. 004740
EAN.
4010957047405
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of excitation | Analogue with single function |
---|---|
Function | Operating delay |
1st interval unit | Seconds/hours |
1st interval | 0.1-360000 |
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in height | 70 mm |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
---|---|
Number of changeover switches | 1 |
Control voltage 1 | 12-230 V |
Type of control voltage 1 | AC/DC |
Frequency control voltage 1 | 50-60 Hz |
Supply voltage | 250-250 V |
Voltage type (supply voltage) | AC |
Nominal switching current at 250 V AC | 8 A |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION