Sr universal remote control
LEGRAND
Sr universal remote control
REF. 003900
EAN.
3245060039004
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 72 mm |
---|---|
Width | 60 mm |
Height | 86 mm |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | HR22 |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
---|---|
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 40 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION