CX3 with Netatmo Module Control
CX3 with Netatmo
Legrand
CX3 with Netatmo Module Control
REF. 412181
EAN.
3414971795600
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Radio frequent bidirectional | Yes |
Model | Multiple interface |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2.5 |
Demounting protection | No |
With LED indication | Yes |
Updateable | Yes |
Operating voltage | 240-240 V |
Voltage type | AC |
Protocol | TCP/IP |
Provider dependent | No |
Visualization | No |
Web-Server | No |
Radio interface | Yes |
IR interface | No |
Degree of protection (IP) | IP3X |
---|---|
Width | 45 mm |
Height | 88.9 mm |
Depth | 67.2 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -40-70 °C |
Supply current | 0.01-0.02 A |
Terminal marking indication | Yes |
Type of load | Not applicable |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 1-2.5 mm² |
Label space/information surface | Yes |
Fitted with USB plug | No |
Addressable | Yes |
Connected object | Yes |
Application store for download | Multistore |
Connectable by Internet box | Yes |
4 documents
Instruction Use
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
6 documents
Agreement
OC / CB-FR_715670/A1
(0.37 Mo)
Agreement
OC / CB-FR_715847
(0.31 Mo)
Agreement
NF-NF012_3529/A1
(0.55 Mo)
Agreement
OC / CB-FR_715717/A1
(0.22 Mo)
Agreement
NF-NF012_3521/A1
(0.54 Mo)
Agreement
Decl. UE RED-A 9095 A
(0.08 Mo)
SELECT AN ACTION