CX3 with Netatmo Connected 16A Latching relay closing contacts, Silent switch, 240V/50Hz
CX3 with Netatmo
Legrand
CX3 with Netatmo Connected 16A Latching relay closing contacts, Silent switch, 240V/50Hz
REF. 412170
EAN.
3414971795587
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Electronic switch |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Number of contacts as normally open contact | 1 |
Rated switch current | 16 A |
Supply voltage | 240-240 V |
Voltage type (supply voltage) | AC |
Max. incandescent lamp load | 3840 W |
Max. load fluorescent lamp | 3000 VA |
Max. switching current (cos phi = 0.6) | 16 A |
Suitable for manual operation | Yes |
Width | 17.8 mm |
Height | 95.9 mm |
---|---|
Depth | 70.1 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP3X |
Operating / setting temperature | -5-45 °C |
Storage temperature | -40-70 °C |
Electric supplying direction | Not applicable |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 0.75-6 mm² |
Label space/information surface | Yes |
4 documents
Instruction Use
Instruction Use
Technical Sheet
Technical Sheet
1 document
3D Autocad
3 documents
Agreement
OC / CB-FR_715670/A1
(0.37 Mo)
Agreement
Decl. UE RED-3907 B
(0.2 Mo)
Agreement
NF-NF012_3521/A1
(0.54 Mo)
SELECT AN ACTION