Plexo electric vehicle german standard socket-outlet 16A 230V - Complete surface mounting - Anthracite
Plexo
LEGRAND
Plexo electric vehicle german standard socket-outlet 16A 230V - Complete surface mounting - Anthracite
REF. 069708L
EAN.
3414972567688
The waterproof Plexo complete surface anthracite electric vehicle socket allows to safely recharge electric and hybrid vehicles supplied in modes 1 and 3, on a daily basis.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Model | Charging socket outlet |
Standard | Other |
Connection system | Screw connection |
With interlocking actuator | No |
With access interlocking | No |
Degree of protection (IP) | IP55 |
Width | 82 mm |
Height | 85 mm |
Depth | 64 mm |
Nominal voltage | 250 V |
Max. nominal current | 16 A |
---|---|
Type of current | AC single phase |
LED integrated | No |
Contact material | Other |
Surface treatment contacts | Silver-plated |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Colour | Anthracite |
Terminals capacity | 1.5-2.5 mm² |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION