Waterproof Cabinet Plexo IP 65 - IK 07
Plexo™
LEGRAND
Waterproof Cabinet Plexo IP 65 - IK 07
REF. 601886
EAN.
3414972459846
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 6 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 102 mm |
Built-in height | 196 mm |
Built-in width | 173 mm |
Inner depth | 0 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | Grey |
RAL-number | 7046 |
Degree of protection (IP) | IP65 |
Height | 200 mm |
Width | 177 mm |
Depth | 106 mm |
Enclosure capacity (Nb of modules) | 6 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -15-55 °C |
Storage temperature | -15-55 °C |
Fitted with rainproof plate protection | No |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION