Module with 4 auxiliary contacts
DMX³ - DMX-SP
LEGRAND
Module with 4 auxiliary contacts
REF. 028176
EAN.
3414972327206
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Contact set |
---|---|
Accessory | Yes |
Spare part | No |
Width | 59 mm |
Height | 60 mm |
Depth | 35 mm |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-85 °C |
Colour | Multi-coloured |
Halogen free | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION