EXTERNAL NEUTRAL DMX3 1600 MPX.10
DMX³ 1600
LEGRAND
EXTERNAL NEUTRAL DMX3 1600 MPX.10
REF. 028125
EAN.
3414972327237
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Neutral terminal |
---|---|
Accessory | Yes |
Spare part | No |
Width | 60 mm |
Height | 125 mm |
Depth | 87 mm |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-85 °C |
Colour | Multi-coloured |
Halogen free | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION