الفلتر
مسح الكل
التصنيف
Technical characteristics
-
With receiver
-
Mounting method
-
Control characteristic
-
Suitable for heating
-
Temperature readable
-
With sound indicator
-
Sensor/feeler type
-
External sensor
-
Contact type
-
With tap water circuit
-
Max. contact voltage
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
With display
-
IFTTT support available
-
Explosion-proof
-
Type of power supply
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
Bticino
Classia
REF. BT-RA4441
Classia room temperature control 230V - aluminium
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RG4441
Classia room temperature control 230V - black
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RW4441
Classia room temperature control 230V - white
You can only compare 4 products, you must remove 1 to add this one