-
Assembly arrangement
-
Type of connector
-
Power consumption
-
Power consumption
-
Power consumption
-
Power consumption
-
Duct installation
-
Operating voltage
-
With dust cover
-
Floor box/subfloor mounted
-
Output voltage
-
Category
-
Max. output current
-
Outlet direction
-
Max. output current
-
Model
-
Surface mounting
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-A
-
Number of ports USB-A
-
Number of ports USB-C
-
Number of ports USB-C
-
Number of ports USB-C
-
Device width
-
Device width
-
Device width
-
With label space
-
With label space
-
Device height
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Mounting method shielding connection
-
With buses/couplings
-
Suitable for number of connectors
-
Mechanical coding
-
Shielded buses
-
Colour coding
-
Shielded housing
-
Min. depth of built-in installation box
-
Wireless
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
Classia -usb charger type C 3A 2 modules - aluminium
Classia -usb charger 3A type A e C 2 modules - aluminium
Classia israeli telephone socket - black
Classia RJ11 Jack type K10 - black
Classia israeli telephone socket - white
Classia RJ11 Jack type K10 - white
Classia RJ11 Jack type K10 - aluminium
Classia USB charger 1 mod A 15W
Classia USB charger 1 mod A 15W
Classia USB charger, type A+A, 15W, 1 module
Classia USB charger, type A+C, 15W, 1 module
Classia USB charger, type A+A, 15W, 1 module
Classia USB charger, type A+C, 15W, 1 module
Classia USB charger, type A+A, 15W, 1 module
Classia USB charger, type A+C, 15W, 1 module
Classia -usb charger type C 3A 2 modules - black
Classia -usb charger 3A type A e C 2 modules - black
Classia -usb charger type C 3A 2 modules - white
Classia -usb charger 3A type A e C 2 modules - white