-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Transparent
-
Suitable for built-in mounting
-
With light source
-
Material
-
Housing material
-
Monitoring equipment
-
Suitable for labelling type
-
Material
-
Material quality
-
Material quality
-
Colour of light
-
With remote switch connection
-
With flashlight
-
Length
-
Surface protection
-
With fixed symbol/imprint
-
With fixed symbol/imprint
-
Surface protection
-
Suitable for standby switching
-
Surface protection
-
Mounting method
-
With exchangeable symbol
-
With exchangeable symbol
-
Mounting method
-
Mounting method
-
Nominal operation time
-
Lamp holder
-
Application as button
-
Suitable for surface mounting
-
Lamp type
-
Power supply system
-
Device width
-
Colour light source
-
Device width
-
Colour light source
-
Device width
-
Colour light source
-
Colour light source
-
Colour light source
-
Adjustable
-
Device width
-
Device height
-
Type of fastening
-
Material cover
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Height/depth
-
Height/depth
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Max. lamp power
-
Max. lamp power
-
Max. lamp power
-
Housing colour
-
Max. lamp power
-
Protection class
-
Min. depth of built-in installation box
-
Built-in height/depth
-
Built-in height/depth
-
Operation by Bluetooth
-
Width
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable section
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
Mosaic™ - Illuminated signs - 230 V~ - white LEDs - 5 modules - white
Mosaic™ - Illuminated signs - 230 V~ - blue LEDs - 5 modules - white
Mosaic™ - Illuminated signs - 230 V~ - red/green LEDs - 2 modules - white
Mosaic™ - Self-contained pilot light - with high power blue LED - 2 modules - white
Mosaic™ - Indicator light - 4 colour labels - single ind. 230 V- 1 mod-white antiB
Mosaic™ - Indicator light - 4 colour labels - double ind. 230 V- 1 mod-white antiB
Soliroc™ - Passage lighting - for lighting a staircase - 250 V~ - IP 55 - 5 mod
Mosaic™ - Indicator light -with 4 colour labels - single ind. 12-24 V- 1 mod -white
Mosaic™ - Indicator light -4 colour labels - double ind. 12/24 V- 1 mod-White antiB
Mosaic™ - Bulkhead - 12-24 V~/= - 0.6 W - 2 modules - Red
Mosaic™ - Bulkhead - 12-24 V~/= - 0.6 W - 2 modules - White
Mosaic™ - Bulkhead - 12-24 V~/= - 0.6 W - 2 modules - Green
Mosaic™ - Bulkhead - 12-24 V~/= - 0.6 W - 2 modules - Blue
Mosaic™ - Bulkhead light - for skirting pilot light, 230 V - 2 modules - white
Mosaic™ - Illuminated signs - 230 V~ - white LEDs - 2 modules - white
Mosaic™ - Illuminated signs - 230 V~ - blue LEDs - 2 modules - white
Mosaic™ - Bulkhead - 230 V~ - 0.2 or 1 W - 2 modules - Red
Mosaic™ - Bulkhead - 230 V~ - 0.2 or 1 W - 2 modules - White
Mosaic™ - Bulkhead 230 V~ - 0.2 or 1 W - 2 modules - green
Mosaic™ - Bulkhead - 230 V~ - 0.2 or 1 W - 2 modules - Blue