الفلتر
مسح الكل
Technical characteristics
-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Number of protected poles
-
Mounting method
-
Width in number of modular spacings
-
Leakage current type
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity according to EN 61009
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Current limiting class
-
Frequency
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
LEGRAND
Arteor™
REF. 572360
RCBO Arteor - single pole + neutral - 30 mA - 2 modules - white
You can only compare 4 products, you must remove 1 to add this one