الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Primary voltage
-
Voltage type (supply voltage)
-
Nominal voltage
-
Bus system KNX
-
Bus system KNX-RF (Radio Frequent)
-
Loudness
-
Loudness
-
Loudness
-
Type of current
-
Housing material
-
Bus system radio frequent
-
Secondary voltage 1
-
Secondary voltage 1
-
Bus system LON
-
Secondary voltage 2
-
Secondary voltage 2
-
Secondary voltage 2
-
Secondary amperage 1
-
Bus system Powernet
-
Length
-
Type of electric connection
-
Number of HW-interfaces industrial Ethernet
-
Max. output current
-
Length
-
Length
-
Other bus systems
-
Surface mounting
-
Number of interfaces PROFINET
-
Radio frequent bidirectional
-
Model
-
Digital inputs configurable
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Number of HW-interfaces RS-232
-
Max. output power
-
Max. output power
-
Width in number of modular spacings
-
Max. output power
-
Max. output power
-
Max. output power
-
Width in number of modular spacings
-
Electricity consumption
-
Electricity consumption
-
Digital outputs configurable
-
Mounting method
-
Built-in battery
-
Number of HW-interfaces RS-422
-
Number of digital inputs
-
Accuracy class
-
Electricity consumption
-
Input current at signal 1
-
Max. power loss
-
Max. power loss
-
Reactive power
-
Permitted voltage at input
-
Number of HW-interfaces RS-485
-
Type of transformer
-
Type of transformer
-
Number of HW-interfaces serial TTY
-
Approved according to PTB
-
Type of tone
-
Number of digital outputs
-
Number of HW-interfaces USB
-
S0 impulse interface
-
Suitable for safety functions
-
Type of digital output
-
Supporting protocol for CAN
-
Number of HW-interfaces parallel
-
Tariff switch
-
Built-in transformer
-
Supporting protocol for MODBUS
-
Type of voltage (input voltage)
-
Number of HW-interfaces Wireless
-
Permitted voltage at output
-
Number of HW-interfaces other
-
Type of output voltage
-
Short-circuit protection, outputs available
-
Flush-mounted installation
-
With complemantary luminous signal
-
With optical interface
-
Modular version
-
Supporting protocol for TCP/IP
-
Short-circuit protected
-
Temperature protection
-
Supporting protocol for INTERBUS
-
Supporting protocol for ASI
-
Housing colour
-
Housing colour
-
Supporting protocol for KNX
-
Rail mounting possible
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Supply voltage AC 50 Hz
-
Supporting protocol for SUCONET
-
Supply voltage AC 60 Hz
-
Supporting protocol for LON
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
SIL according to IEC 61508
-
Supporting protocol for DeviceNet Safety
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
With on/off switch
-
Radio standard GSM
-
Radio standard UMTS
-
IO link master
-
Supporting protocol for PROFIBUS
-
System accessory
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Fieldbus connection over separate bus coupler possible
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Front built-in possible
-
Rack-assembly possible
-
Time delay at signal change
-
Wall mounting/direct mounting
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Terminal marking indication
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Application store for download
-
Application store for download
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Application name
LEGRAND
CX3 with Netatmo
REF. 412173
CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
EMDX³ with Netatmo
REF. 412172
Connected load shedder with Netatmo
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 413093
Ringer transformer - 230 V / 24-12 V - 24-18 VA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 413098
Safety transformer - 230 V / 12 or 24 V - 63 VA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 413092
Ringer transformer - 230 V / 12-8 V - 24 VA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 413096
Safety transformer - 230 V / 12 or 24 V - 25 VA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 413091
Ringer transformer - 230 V / 12-8 V - 8 VA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 004113
Buzzer 230 V~ - 4 VA - 1 module
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Lexic
REF. 004107
Bell - 230 V~ - 6 VA - 1 mod
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 004101
Bell 230 V~ - 4/5 VA - 1 module
You can only compare 4 products, you must remove 1 to add this one