الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Rated voltage
-
Rated voltage
-
Protective contact
-
Protective contact
-
Rated current
-
Rated current
-
Number of socket outlets
-
Number of active contacts (square)
-
Model
-
Model
-
With control lamp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With enhanced contact protection
-
With hinged lid
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Connection type
-
Label space/information surface
LEGRAND
Lexic
REF. 004280
Socket outlet - 10/16 A - 250 V~ - 2P+E - shuttered - french standard
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Lexic
REF. 004285
Socket outlet - 10/16 A - 250 V~ - 2P+E - shuttered - german standard
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 004291
Socket outlet - 20 A 400 V~ - 3P+E - shuttered - french standard - Lexic
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 004292
Socket outlet - 20 A 400 V~ - 3P+N+E - shuttered - french standard - Lexic
You can only compare 4 products, you must remove 1 to add this one