Osmoz non Illuminated spring return head - mushroom head Ø40 - yellow
Osmoz non Illuminated spring return head - mushroom head Ø40 - black
Osmoz non Illuminated spring return head - mushroom head Ø40 - green
Osmoz non Illuminated spring return head - mushroom head Ø40 - red
Osmoz non Illuminated spring return head - flush - white
Osmoz non Illuminated spring return head - flush - blue
Osmoz non Illuminated spring return head - flush with shroud - black
Osmoz non Illuminated spring return head - flush with shroud - red
Osmoz non Illuminated spring return head - flush with shroud - green
Osmoz non Illuminated spring return head - flush - black
Osmoz non Illuminated spring return head - flush - red
Osmoz non Illuminated spring return head - flush - red engraved ''O''
Osmoz non Illuminated spring return head - flush - green
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
HRC cartridge fuse - cylindrical type aM 14 X 51 - 50 A - with indicator
Key for rebate lock - 6 mm square female - metal
Key for rebate lock - 6.5 mm male triangle - metal
Key for rebate lock - 8 mm male triangle - metal
Key for rebate lock - 11 mm male triangle - metal
Key for rebate lock - double bar - metal
Cylinder key - set of 2 keys 2433 A
Key multi size for rebate lock - metal
Straight plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - rubber
Straight plug P17 - IP 44 - 20/25 V~ - 16 A - 2P